??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-10-P4
Bill of material
ETS-10-05005-EM1NNNNN-N-P4
Model no.
ETS
Body size
10
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Mounted motor specification
Motor size
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Anti-rust treatment
Infotext
Dimensions
L
296.500 mm
AA
150.000 mm
M
0.000
N
4.000
P
150.000
Weight
4.500 kg
Previews
3D
Dimension
2D
Download CAD models