??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-06
Bill of material
ETS-06-02005-EM1NNNNN-M
Model no.
ETS
Body size
06
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Mounted motor specification
Motor capacity
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Special specifications
M : Magnetic slider (magnetic iron type sliding washer)'
Product Info
Product Info
LL
216.000 mm
AA
65.000 mm
M
3.000
N
8.000
P
80.000 mm
Weight
2.000 kg
Previews
3D
Dimension
2D
Download CAD models