??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
ETS-05
Bill of material
ETS-05-02005-EM1NNNNN-M
Model no.
ETS
Body size
05
Screw lead
Stroke length
POS
mm
Enter value for POS
mm
cm
inch
ft
Motor mounting method
Motor manufacturer for installation
Motor capacity
Brake
Origin sensor
Limit Sensor
Option 1
Option 2
Special specifications
M : Magnetic slider (magnetic iron type sliding washer)
Product Info
Product Info
LL
216.000 mm
AA
60.000 mm
M
2.000
N
3.000
P
40 mm
Weight
1.5 kg
Previews
3D
Dimension
2D
Download CAD models