??
Catalog navigation
Výběr CAD modelu
Available products: 24
HELP_VARIABLE
Company
Miki Pulley Group
Description
ETP CLASSIC (A model)
Bill of material
ETP-A-40
Type
Selection for D dimension
mm
Order Number
Delivery
-
Maximum permissible torque
N.m
Maximum permissible thrust force
N
Surface pressure on shaft side
90 N/mm^2
Surface pressure on hub side
80 N/mm^2
Polar moment of inertia
kg.m^2
Mass
kg
Previews
3D
Dimenze
2D
Stáhnout CAD model