??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gamavuoto
Description
ETM - Single-stage in-line vacuum generators
Bill of material
ETM01
Part Number
A
mm
Vacuum Level at 2 bar
23.6 KPa
Vacuum Flow at 2 bar
11.6 Nl/min
Air Consumption at 2 bar
16.6 Nl/min
Vacuum Level at 3 bar
45 KPa
Vacuum Flow at 3 bar
16.6 Nl/min
Air Consumption at 3 bar
22.4 Nl/min
Vacuum Level at 4 bar
63.7 KPa
Vacuum Flow at 4 bar
18.3 Nl/min
Air Consumption at 4 bar
28.3 Nl/min
Vacuum Level at 5 bar
81.3 KPa
Vacuum Flow at 5 bar
19.1 Nl/min
Air Consumption at 5 bar
33.1 Nl/min
Vacuum Level at 6 bar
87.7 KPa
Vacuum Flow at 6 bar
20 Nl/min
Air Consumption at 6 bar
39 Nl/min
Maximum Vacuum Level
88 KPa
Previews
3D
Dimension
2D
Download CAD models