??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
etk01
Bill of material
ETK01-d12-H15
CODE
LX1
A
LX2
A1
NZZC
ELF02
CZ1
LHJ
BMCL1
BSYJYH
WD
-20~80 °
d
H
mm
L
58 mm
H1
30.0 mm
T
40 mm
T1
25 mm
S
8 mm
W
30 mm
C
8 mm
C1
0.5 mm
L1
46 mm
P
5.5 mm
Previews
3D
Dimension
2D
Download CAD models