??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
eth01
Bill of material
ETH01-D5-L40
CODE
LX1
A
LX2
A1
CZ1
SUJ2
CZ2
C3604
CZ3
SUJ2
YD1
58HRC~
YD2
58HRC~
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
P
17 mm
K
6 mm
D1
10 mm
M
M3 mm
d
7 mm
Maximum stroke
13 mm
Previews
3D
Dimension
2D
Download CAD models