??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
etg01
Bill of material
ETG01-d4
CODE
NZZC
ELF02
LX1
A
LX2
A2
CZ1
LHJ
BMCL1
BSYJYH
WD
-20~80 °
d
mm
d1
0 -0.008 mm
D
8 mm
(S)
1.1 mm
L
27 mm
L1
14 mm
L2
22 mm
h
10 mm
W
12 mm
H
16 mm
Q
3 mm
M1
M3(6) mm
M2
M3(10.5) mm
Kxt
4.2×1.5(M2luoshuanyong) mm
C
176 mm
Co
254 mm
weight
14 g
Previews
3D
Dimension
2D
Download CAD models