??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
etf01
Bill of material
ETF01-d4
CODE
NZZC
ELF02
LX1
A
LX2
A1
CZ1
LHJ
BMCL1
BSYJYH
WD
-20~80 °
d
mm
d1
0 -0.008 mm
D
8 mm
(S)
1.1 mm
L
15 mm
L1
\ mm
L2
10 mm
h
10 mm
W
12 mm
H
16 mm
Q
3 mm
M1
M3(6) mm
M2
M3(10.5) mm
Kxt
4.2×1.5(M2luoshuanyong) mm
C
88 N
Co
127 N
weight
8 g
Previews
3D
Dimension
2D
Download CAD models