??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
etc01
Bill of material
ETC01-d16-L
CODE
JG1
A1
CZ1
SUJ2
YD
58HRC~
BMCL1
/
CZ2
SUJ2
CZ3
SZ
CZ4
LHJ
BMCL2
BSYJYH
CZ5
S45C
BMCL3
WDJDN
CZ6
XYZJ
BMCL4
KQ
CZ7
SUS304
WD
-20~80 °
d
mm
d
0 -0.009 mm
Handle direction
D
28 mm
No surface treatment
0 -0.016 mm
With surface treatment
0 -0.021 mm
L
37 mm
L
±0.3 mm
H
48 mm
T1
6 mm
T2
14 mm
P
4.5 mm
K
7.5 mm
t
4.5 mm
P.C.D
38 mm
(G)
62 mm
J
10.5 mm
A
30 mm
B
5.5 mm
M
4 mm
eccentric
0.012 mm
Maximum axial load(With grease)
250 N
Maximum axial load(Tightening torque)
1.5 N.m
dynamical load
775 N
Static load
1180 N
weight
217 g
Previews
3D
Dimension
2D
Download CAD models