Nederlands
polski
português
русский
Türkçe
中文
English
ETNV 080-065-160 Wet
KSB
Direct product selection
Pumps and pump systems
Etanorm V
Powered by
CAD모델 선택
{ksb/direct_selection/1pump/etanorm_v_gp/etanorm_v_w_eu_asmtab.prj},{NB=Etanorm V 080-065-160 Wet},{IDNR=20},{BRGCKTSIZE=25},{PRDCPT=70},{INSTTYP=0},{CNNSTDDIMDN1=1.2},{CNNSTDDRLDN1=1.2},{NMNLPRDRLPN1=16.1},{NMNLPRDIMPN1=16.1},{FLNGSIZEDN1=80.1},{DN1=80},{CNNSTDDIMDN2=1.2},{CNNSTDDRLDN2=1.2},{NMNLPRDRLPN2=16.1},{NMNLPRDIMPN2=16.1},{FLNGSIZEDN2=65.1},{DN2=65},{CNNSTDDIMDN3=1.2},{CNNSTDDRLDN3=1.2},{NMNLPRDRLPN3=10.1},{NMNLPRDIMPN3=10.1},{FLNGSIZEDN3=80.1},{DN3=80},{IMMRSNDPTH=425},{DSCHRG=1},{IE=1},{MTRPRTCN=155},{RTDFRQ=50},{MTRPOLE=2},{MTRSIZE=132},{MTRCNSTR=2},{MTRTMPCLS=0},{PRTCNTYP=0},{MTRMFG=1},{EFFCLS=1.5},{RTDPWR=5.5},{MTRMTRL=1},{MTRSRSTYP=9},{EXTSHFT=0},{PHASE=3},{VLTG=400},{MTRMATNO=1677894},{PMPDRV=0},{CASING=1113970},{COVER=1268981},{BRGLNTRN=10206031001},{INTRLNTRN=13967351001},{MTRSTL=13287811002},{CLR=3000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 41
HELP_VARIABLE
Company
KSB
Description
Etanorm V Wet - Vertical low-pressure pump
Bill of material
ETNV 080-065-160 Wet
Component size
080-065-160
080-065-160
Bearing bracket
WS_25
WS_25
Design concept
G
C
G
C
Installation type
Wet
Wet
Dimension standard - suction flange
EN 1092-2
EN 1092-2
Drilling standard - suction flange
EN 1092-2
EN 1092-2
Nominal pressure - suction flange drilling
PN 16
PN 16
Nominal pressure - suction flange dimension
PN 16
PN 16
Nominal diameter - suction flange
DN 80
DN 80
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
Nominal pressure - discharge flange drilling
PN 16
PN 16
Nominal pressure - discharge flange dimension
PN 16
PN 16
Nominal diameter - discharge flange
DN 65
DN 65
Dimension standard - discharge flange
EN 1092-2
EN 1092-2
Drilling standard - discharge flange
EN 1092-2
EN 1092-2
Nominal pressure - discharge flange drilling
PN 10
PN 10
Nominal pressure - discharge flange dimension
PN 10
PN 10
Nominal diameter - discharge flange
DN 80
DN 80
Immersion depth
425
504
750
1000
1250
375
1500
1750
2000
425
504
750
1000
1250
375
1500
1750
2000
Type of discharge elbow
With
Without
With
Without
Drive standard
IEC
IEC
Type of motor enclosure
IP55
IP55
Rated frequency
50Hz
60Hz
50Hz
60Hz
Number of motor poles
2
4
2
4
Motor size
132S
160L
160M
180M
200L
132S
160L
160M
180M
200L
Motor construction type
V1
V15
V1
V15
Temperature class motor
Without
Up to 200°C (T3)
Up to 135°C (T4)
Without
Up to 200°C (T3)
Up to 135°C (T4)
Type of explosion protection
Without
Without
Motor manufacturer
KSB
Siemens
KSB-Motor
KSB
Siemens
KSB-Motor
Efficiency class
IE5 (Ultra Premium)
IE5 (Ultra Premium)
Rated power
5.5 kW
7.5 kW
5.5 kW
7.5 kW
Motor material housing
Aluminium
Aluminium
Type series motor manufacturer
SuPremE C1
SuPremE C1
Extended shaft
No
No
Mains type Motor
3 Phase
3 Phase
Motor SAP material number
1677894
1677946
1717332
1717403
1717435
1677894
1677946
1717332
1717403
1717435
Pump drive
Not applicable
Not applicable
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성