??
Catalog navigation
CAD model selection
Selectable products: 41
HELP_VARIABLE
Company
ksb
Description
Etanorm V Dry - Vertical low-pressure pump
Bill of material
ETNV 080-065-160 Dry
Component size
Bearing bracket
Design concept
Installation type
Dimension standard - suction flange
Drilling standard - suction flange
Nominal pressure - suction flange drilling
Nominal pressure - suction flange dimension
Nominal diameter - suction flange
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dimension
Nominal diameter - discharge flange
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dimension
Nominal diameter - discharge flange
Immersion depth
Type of discharge elbow
Drive standard
Type of motor enclosure
Rated frequency
Number of motor poles
Motor size
Motor construction type
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Motor SAP material number
Pump drive
Previews
3D
Dimension
2D
Download CAD models