??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
KSB
Description
Etaline-R Pump - In-line pump
Bill of material
250-300
Component size
Design concept
Dimension standard - suction flange
Drilling standard - suction flange
Nominal pressure - suction flange drilling
Nominal pressure - suction flange dimension
Nominal diameter - suction flange
Dimension standard - discharge flange
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal pressure - discharge flange dimension
Nominal diameter - discharge flange
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Hz
Number of motor poles
Motor size
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
kW
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Rated voltage
Motor SAP material number
Pump drive
Previews
3D
Dimension
2D
Download CAD models