??
Catalog navigation
CAD model selection
Selectable products: 1696
HELP_VARIABLE
Company
KSB
Description
Etaline Pump with Material number - In-line pump
Bill of material
05134953_Etaline
Material number
Component size
Bearing bracket
Design concept
GG
Dimension standard - suction flange
EN 1092-2
Drilling standard - suction flange
EN 1092-2
Nominal pressure - suction flange drilling
PN 16
Nominal pressure - suction flange dimension
PN 16
Nominal diameter - suction flange
Nominal diameter DN1
Flange standard type DN1
Dimension standard - discharge flange
EN 1092-2
Drilling standard - discharge flange
EN 1092-2
Nominal pressure - discharge flange drilling
PN 16
Nominal pressure - discharge flange dimension
PN 16
Nominal diameter - discharge flange
Nominal diameter DN2
Flange standard type DN2
Drive standard
IEC
Type of motor enclosure
IP55
Motor construction type
V1
Rated frequency
Number of motor poles
Motor size
Temperature class motor
Without
Type of explosion protection
Without
Motor manufacturer
Efficiency class
Rated power
Type series motor manufacturer
Extended shaft
No
Motor current type
3 Phase
Motor voltage
400 V
Pump drive
Previews
3D
2D
Download CAD models