??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
KSB
Description
Etachrom L 3e - Standardised pumps
Bill of material
ETCL 065-040-125 C
Component size
Bearing bracket
Assembly type
Design concept
Dimension standard - suction flange
Nominal pressure - suction flange dimension
Drilling standard - suction flange
Nominal pressure - suction flange drilling
Nominal diameter - suction flange
mm
Dimension standard - discharge flange
Nominal pressure - discharge flange dimension
Drilling standard - discharge flange
Nominal pressure - discharge flange drilling
Nominal diameter - discharge flange
mm
Drive standard
Type of motor enclosure
Motor construction type
Rated frequency
Number of motor poles
Motor size
Temperature class motor
Type of explosion protection
Motor manufacturer
Efficiency class
Rated power
Motor material housing
Type series motor manufacturer
Extended shaft
Mains type Motor
Rated voltage
Motor SAP material number
Coupling type
Nominal size coupling
mm
Baseplate type
Baseplate size
Pump drive
Previews
3D
Dimension
2D
Download CAD models