??
Catalog navigation
CAD model selection
Selectable products: 15464
HELP_VARIABLE
Company
ksb
Description
Etabloc Horizontal with Material number - Close-coupled pumps
Bill of material
05126051_Etabloc
Material number
Component size
Bearing bracket
Design concept
Dimension standard - suction flange
Nominal pressure - suction flange dim
Nominal diameter DN1
Dimension standard - discharge flange
Nominal pressure - discharge flange dim
Nominal diameter DN2
Drive standard mechanical
IEC
Type of motor enclosure
IP55
Motor construction type
Rated frequency
Number of motor poles
Motor size
Temperature class motor
Without
Type of explosion protection
Without
Efficiency class
Rated power
Motor manufacturer
Material motor housing
Type series motor manufacturer
Extended shaft
No
Mains type Motor
3 Phase
Rated voltage
400
Pump drive
Motor terminal box position
Discharge nozzle position
0° / 360° (top)
Casing foot position
Position angle feet
Previews
3D
2D
Download CAD models