??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
igus
Description
ESTM SL - Pillow block bearings Slim Line
Bill of material
ESTM-06 SL
Part no.
Info PDF
INFO
Max. swivel angle
°
Max. radial tensile strength short term
N
Max. radial tensile strength long term
N
Max. radial compressive strength short term
1400 N
Max. radial compressive strength long term
700 N
Max. lateral strength short term
N
Max. lateral strength long term
N
Max. axial strength short term
N
Max. axial strength long term
N
Diameter H10
mm
Diameter
2.5 mm
Diameter
mm
Height
mm
Height
10 mm
Height
6.5 mm
Length
mm
Length
mm
Width
6 mm
Radius
mm
Max. Pivot angle
17 °
Previews
3D
Dimension
2D
Download CAD models