??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
ESTM-GT-150 - igubal® pillow block bearings, mm
Bill of material
ESTM-GT150
Part no.
ESTM-GT150
Info PDF
INFO
Weight
980 g
Diameter
150 mm
Diameter
24 mm
Height
180 mm
Height
90 mm
Height
15 mm
Length
250 mm
Length
200 mm
Width
50 mm
Radius
25 mm
Previews
3D
Dimension
2D
Download CAD models