??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
WISKA
Description
ESSVG RW - ESSVG RW, VentGLAND, stainless steel, metric
Bill of material
WISKA ESSVG 25 RW 10105903
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: EPDM / clamping cage: PA UL94-V0 / membrane: ePTFE
Protection class to EN 60 529
IP68
Airflow at 70mbar
l/h
Temperature range
-40°C to 100°C
Packing unit
1 VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models