??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WISKA
Description
ESSVG LT EMV-Z RW - ESSVG LT EMV-Z RW, VentGLAND, LowTemp, with earthing cones DIN 89345, stainless steel
Bill of material
WISKA ESSVG 32 LT EMV-Z RW 10105923
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA UL94-V0 / membrane: ePTFE / earthing insert: brass chromium-plated
Protection class to EN 60 529
IP68
Airflow at 70mbar
l/h
Temperature range
-60°C to 100°C
Packing unit
1 VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models