??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WISKA
Description
ESSVG-4 EMV-Z - VentGLAND EMV, SPRINT cable glands, ESSVG-4 EMV-Z, stainless steel 1.4404, metric, EN 62444
Bill of material
WISKA ESSVG-4 32 EMV-Z 10069508
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: stainless steel A4 (1.4404) / sealing gasket: EPDM / clamping cage: PA / membrane: ePTFE
Protection class to EN 60 529
IP68 / IP69
Temperature range
-40°C to 100°C
Packing unit
1 VPE
Weight
kg
Website
HTML
Previews
3D
Dimension
2D
Download CAD models