??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKE LT EMV-Z - SPRINT ATEX EMV cable glands LowTemp with earthing cones DIN 89345, ESSKE LT EMV-Z, stainless steel 1.4305, metric
Bill of material
WISKA ESSKE 25 LT EMV-Z 10065981
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
EMC diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Type for Protection
Ex eb / Ex tb
Certificate
IECEx / ATEX / UL-BR / PESO (P426233/7)
Temperature range
-60°C to 75°C
Packing unit
VPE
Weight
kg
Website
HTML
Previews
3D
Dimension
2D
Download CAD models