??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NKE FA&ROBOT
Description
ESS13-S - Semi closed screw drive
Bill of material
ESS13-50-05-S0C-NN-P400
Model
ESS13
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Ball Screw Lead
mm
Species
S: Strengthening type
Species
Motor Position
Sensor
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor brand
Power
400
brake
L
504 mm
B
52 mm
C
32 mm
n
1 unit
m
6 unit
infotext
dimensions
Previews
3D
Dimension
2D
Download CAD models