??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Firma
Anderson-Negele Europe-Asia
Opis
ESP-C1" - Adapter for TriClamp-connection
Lista materiałowa
ESP-C1"-083
Orderspecification
ESP-C1"-083
Version
for TriClamp 1"
Pipe Specification
incl. 3.1, without seal
Material
1.4435 (316L)
INFO
for TFP with insertion length 83 mm; (E.g. TFP-58/083)
Previews
3D
Wymiar
2D
Pobierz modele CAD