??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PHD
Description
ESG - ESG Slides
Bill of material
ESGC53X50-RL150-
Series
Type
Slide Size
Slide Travel
mm
Enter value for ST
Slide Travel
mm
cm
inch
ft
Screw Type
Screw Configuration Lead
Cylinder Options
Proximity Switch Ready
Shock Pads
Lube Fittings
Corrosion Resistant
Motor Mount
Motor Drive Ratio
W Code
Position
Cylinder Switch
Proximity Switch on Extension
Proximity Switch on Retraction
STK2
LEAD2
A
mm
QB
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
1 mm
K
25 mm
L
mm
M
mm
N
mm
O
12.5 mm
P
mm
Q
R
8 mm
S
T
U
6 mm
V
mm
W
mm
X1
mm
Y
9 mm
Z
8 mm
AA
12.5 mm
CC
mm
DD
8.5 mm
GG
mm
HH
mm
JJ
mm
KK
LL
mm
MM
mm
NN
M6 x 1.0 x 9
QVA
8.1 mm
QBA
mm
QE
mm
QH
mm
QG
mm
QJ
mm
QL
mm
RR
8.05 mm
MME
9.5 mm
MMF
mm
MMG
mm
MMH
0.0 mm
MMJ
0.0 mm
MMM
mm
MML
mm
MMU
0 mm
MMV
0.0 mm
MMA
mm
MMB
mm
MMC
mm
MMB Blank
mm
MMT Min.
mm
MMT Max. Shaft Allowed
mm
B Shock Pads Both Directions
3 mm
C Shock Pads Both Directions
9 mm
A Proximity Switch Ready Both Ends
14.5 mm
B Proximity Switch Ready Both Ends
28 mm
C Proximity Switch Ready Both Ends
mm
D Proximity Switch Ready Both Ends
mm
Total Zero Stroke Weight
kg
Total Length Adder Weight
kg
Moving Zero Stroke Weight
kg
Moving Length Adder Weight
kg
Motor Mount Weight
0.00 kg
Total Weight
kg
Previews
3D
Dimension
2D
Download CAD models