??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
es1501_9er - Bel Power Solutions
Bill of material
ES1501-9ER
Part Number
ES1501-9ER
Description
DC-DC Rugged Melcher™ Cassette, Power 96W, Output 15VDC, 6.5A, Input 67-385VDC, Inrush Current Limitation, Output Voltage Control Input
Power
96 W
Voltage Input
67-385 VDC
Output Voltage
15 VDC
Output Current
6,5 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models