??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SCHUNK
Description
ERS - Rotary Units - Universal rotary unit
Bill of material
SCHUNK-0310182 ERS 170-560-40-B-N-I
ID
Description
EPLAN Data Portal
Swivel angle
Rated/maximum torque
Nm
Nominal speed
1/min
Max. RPM
1/min
Max. mass moment of inertia
kgm^2
Repeat accuracy
0.01 °
Radial/axial runout
mm
Weight
kg
Min./max. ambient temperature
5/55 °C
Protection class IP
40
Intermediate circuit voltage
560 V
Rated/maximum current
A
Encoder system
Encoder (incremental)
Output signal
Sin/Cos 1Vss
Number of pneumatic feed-throughs
Max. operating pressure
bar
Number of electrical feed-throughs
Max. voltage (DC)
V
Max. current
A
Moment holding brake
Nm
Customs tariff number
Previews
3D
2D
Download CAD models