??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
erp2880_9rbg - Bel Power Solutions
Bill of material
ERP2880-9RBG
Part Number
ERP2880-9RBG
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 48/48VDC, 2.5/2.5A, Input 77-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
Power
240 W
Voltage Input
77-150 VDC
Output Voltage
48/48 VDC
Output Current
2.5/2.5 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models