??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
erp2540_9rg - Bel Power Solutions
Bill of material
ERP2540-9RG
Part Number
ERP2540-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 288W, Output 15/15VDC, 9.6/9.6A, Input 77-150VDC, Output Voltage Control Input, RoHS Compliant
Power
288 W
Voltage Input
77-150 VDC
Output Voltage
15/15 VDC
Output Current
9.6/9.6 A
Operating Temperature
-40 to 71 °C
预览
3D
2D
下载CAD模型