??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2018.
Alternative part(s)
Should a replacement part be used?
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
ERMKV-L - Cable glands circular, ERMKV-L, metric, long
Bill of material
WISKA ERMKV-L25 10062863
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: brass nickel-plated / sealing gasket: soft rubber
Protection class to EN 60 529
IP54
Temperature range
-30°C to 80°C
Packing unit
VPE
Previews
3D
Dimension
2D
Download CAD models