??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
ERM5 Series - ERM5 Series - (0,50 mm) .0197'' Rugged High Speed Header
Bill of material
ERM5-010-02.0-L-DV-TR
Part Number
ERM5-010-02.0-L-DV-TR
Series
ERM5
Number of Positions
Lead Style
Plating
Row Specification
DV - Double Vertical
Friction Lock
Weld Tab
Latches
Pick and Place
Packaging Options
A
1.940 mm
B
4.840 mm
Previews
3D
Dimension
2D
Download CAD models