??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
erl2320_9rb1g - Bel Power Solutions
Bill of material
ERL2320-9RB1G
Part Number
ERL2320-9RB1G
Description
DC-DC Rugged Melcher™ Cassette, Power 144W, Output 12/12VDC, 6/6A, Input 77-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
Power
144 W
Voltage Input
77-150 VDC
Output Voltage
12.pro VDC
Output Current
6.lip A
Operating Temperature
-40 to 71 °C
プレビュー
3D
2D
ダウンロード(CADデータ)