??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
ERF5-RA Series - ERF5-RA Series - (0,50 mm) .0197'' Rugged High Speed Socket
Bill of material
ERF5-010-01-L-D-RA-TR
Part Number
ERF5-010-01-L-D-RA-TR
Series
ERF5-RA
Number of Positions
Lead Style
01
Plating
Row Specification
D - Double
Tape and Reel
A
8.00 mm
B
13.00 mm
Previews
3D
Dimension
2D
Download CAD models