??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
cpc Europa
Description
ERC 25 MN - Block
Bill of material
ERC 25 MN-B-VC-N-Block
Model Code
ERC 25 MN
Additional 6 holes
Seal type
Preload class
Accuracy grade
Lubrication storage pad
Ball chain
NBR seal
H
36 mm
W2
12.5 mm
W1
23 mm
W
48 mm
L
81.2 mm
L1
62.2 mm
h2
30.0 mm
P1X
35 mm
P2X
35 mm
P2/2
-
P3
- mm
Mxg2
M6x9 mm
T
12 mm
N1
M6x7.5 mm
N2
M3x6.5 mm
N3
P4
E
12.0 mm
S1
8.0 mm
S2
12.3 mm
S3
16.6 mm
S4
17.6 mm
Block weight
470 g
Anteprime
3D
Dimensione
2D
Download modelli CAD