??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
er2540_9rbg - Bel Power Solutions
Bill of material
ER2540-9RBG
Part Number
ER2540-9RBG
Description
DC-DC Rugged Melcher™ Cassette, Power 240W, Output 15/15VDC, 8/8A, Input 77-150VDC, Output Voltage Control Input, Cooling Plate, RoHS Compliant
Power
240 W
Voltage Input
77-150 VDC
Output Voltage
15/15 VDC
Output Current
8.kol A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models