??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
EQUS - Quick Exhaust Valves - Straight Open Air Type
Bill of material
EQUS4
Part No.
Material
Polybutylene Terephthalate
D Tube Outer Diameter
mm
B
mm
L
mm
P1
mm
P2
mm
P3
mm
C
mm
Effective Sectional Area IN...OUT
mm**2
Effective Sectional Area OUT...EX
mm**2
Mass
g
Permissible Fluid
Air
Operating Pressure Range
0.1~0.7 MPa
Withstanding Pressure
1.35 MPa
Operating Temp. Range (degree Celsius)
5~60 (Not to be frozen)
Min. Operating Pressure
0.05 MPa
Previews
3D
Dimension
2D
Download CAD models