??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
eq2540_9r - Bel Power Solutions
Bill of material
EQ2540-9R
Part Number
EQ2540-9R
Description
DC-DC Rugged Melcher™ Cassette, Power 120W, Output 15/15VDC, 7.4/7.4A, Input 66-137.5VDC, Output voltage control input
Power
120 W
Voltage Input
66-137.5 VDC
Output Voltage
15/15 VDC
Output Current
7.4/7.4 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models