??
Catalog navigation
CAD model selection
Selectable products: 136
HELP_VARIABLE
Company
Elettrotec
Description
EPX02 - Electronic pressure switch
Bill of material
EPX02-100GCIPWMR14
Code
Pressure range
Pressure type
Output type
Body material
W - Acciaio AISI316
Connector type
M - M12 A maschio
Process connection
R14 - G1/4" BSPP cilindrico
Over pressure
bar
Burst pressure
bar
Voltage
10 ÷ 30 V (dc)
Accuracy
%FS
Medium Minimum temperature
-25 °C
Medium Maximum temperature
85 °C
Ambient Minimum temperature
-25 °C
Ambient Maximum temperature
85 °C
IP Protection
IP65
Weight
250 g
Previews
3D
2D
Download CAD models