??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
eps21
Bill of material
EPS21-d10
CODE
LX1
A
LX2
A1
CZ1
LHJ
CZ2
GCSL
BMCL1
YJYH
WD
-50~90 °
d
mm
dgc
+0.088 +0.030 mm
D(h7)
19 mm
P.C.D
29 mm
H
39 mm
L
52 mm
T
9 mm
h
4.1 mm
d1
4.5 mm
d2
7.5 mm
W
30 mm
dzh
1300 N
jzh
9100 N
zhongliang
44 g
Previews
3D
2D
Download CAD models