??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
eps12
Bill of material
EPS12-d6
CODE
LX1
A
LX2
A1
CZ1
LHJ
CZ2
GCSL
BMCL1
YJYH
WD
-50~90 °
d
mm
dgc
+0.068 +0.02 mm
D
12 mm
P.C.D
21 mm
H
29 mm
L
22 mm
T
8 mm
h
3.1 mm
d1
3.5 mm
d2
6.0 mm
W
23 mm
dzh
525 N
jzh
3675 N
Previews
3D
2D
Download CAD models