??
Catalog navigation
Seleção de modelos em CAD
Available products: 32
HELP_VARIABLE
Company
Elettrotec
Description
EPS02 - Electronic pressure switch with ceramic sensor
Bill of material
EPS02C400CPANR14
Pressure range
Contact type
Output type
Body material
A - Nickel plated steel
Membrane material
N - NBR
Process connection
R14 - G1/4 BSPP parallel
Connector type
- DIN EN 175301-803 (DIN 43650) PG09 form A trasparent with bicolour red/green LED
Burst pressure
bar
Voltage
24 V(dc)
Accuracy
±0,5 %
Medium Minimum temperature
-20 °C
Medium Maximum temperature
80 °C
Ambient Minimum temperature
-20 °C
Ambient Maximum temperature
80 °C
IP Protection
65
Height
95 mm
Weight
200 g
Previews
3D
2D
Baixar modelos em CAD