??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Reid Supply
Description
EPN-390 - Column Level Indicators
Bill of material
EPN-390
Part Number
Americas ID
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
DESCRIPTION
A Overall Height
7.68 Inch
B Hole Spacing Center to Center
5 Inch
C Thread Size
M12
D Screw Length
0.91 Inch
E Length
0.71 Inch
F Width
1.22 Inch
G Outlet Width
1.06 Inch
H Viewing Height
3.98 Inch
J Alarm Level Height
1.97 Inch
K Sensor Height
1.57 Inch
M Screw Height From Bottom Edge
0.98 Inch
N Height From Screw Center to Bottom Viewing Edge
0.51 Inch
O Outlet Height
1.02 Inch
URL
https://www.reidsupply.com/en-us/p/fluid-level-indicators/epn-390
Previews
3D
2D
Download CAD models