??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Reid Supply
Description
EPN-370 - Column Level Indicators
Bill of material
EPN-370
Part Number
Americas ID
Asia Austrailia Pacific ID
-
Europe Middle East Africa ID
-
A Overall Height
6.65 Inch
B Screw Spacing Center to Center
5 Inch
C Thread Size
M12
D Thread Length
0.91 Inch
E Length
0.98 Inch
F Width
1.54 Inch
G Indicator Range
3.15 Inch
I Indicator Window Location From Screw Center to Window Edge
0.47 Inch
J Indicator Window Height
4.06 Inch
M Indicator Range Location From Edge to Screw Center
0.91 Inch
N Screw Location From Center to Bottom Edge
0.83 Inch
URL
https://www.reidsupply.com/en-us/p/fluid-level-indicators/epn-370
Previews
3D
2D
Download CAD models