??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-2230-CKF
Bill of material
EPG500-2230-CKF
Part Number
EPG500-2230-CKF
Description
Industrial AC-DC Power Supply, Power 500W, Output 30VDC, 10A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, Ring Lug Terminal
Power
500 W
Input
90-264 VAC
Output
30 VDC
Output Current
10 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5.5 x 3.54 x 2.7 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit with Fan
Connector
Ring Lug Terminal
Number of Outputs
1
Vout 1
30 VDC
lout 1
10 A
Market
Industrial
プレビュー
3D
2D
ダウンロード(CADデータ)