??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1324-G
Bill of material
EPG500-1324-G
Part Number
EPG500-1324-G
Description
Industrial AC-DC Power Supply, Power 500W, Output 24VDC, 12.5A, Input 90-264 VAC, Convection Cooling, Open Frame, JST
Power
500 W
Input
90-264 VAC
Output
24 VDC
Output Current
12,5 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3 x 1.6 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
Open Frame
Connector
JST
Number of Outputs
1
Vout 1
24 VDC
lout 1
12,5 A
Market
Industrial
Voransichten
3D
2D
CAD-Modelle herunterladen