??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1312-CKF
Bill of material
EPG500-1312-CKF
Part Number
EPG500-1312-CKF
Description
Industrial AC-DC Power Supply, Power 500W, Output 12VDC, 20A, Input 90-264 VAC, Fan Cooling, Cover Kit with Fan, JST
Power
500 W
Input
90-264 VAC
Output
12 VDC
Output Current
20 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5.5 x 3.54 x 2.7 Inch
Mounting Type
Chassis Mount
Cooling Type
Fan
Isolation
Isolated
Package
Cover Kit with Fan
Connector
JST
Number of Outputs
1
Vout 1
12 VDC
lout 1
20 A
Market
Industrial
Previews
3D
2D
Download CAD models