??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG500-1015-L
Bill of material
EPG500-1015-L
Part Number
EPG500-1015-L
Description
Industrial AC-DC Power Supply, Power 500W, Output 15VDC, 16A, Input 90-264 VAC, Convection Cooling, L-bracket, Screw Terminal
Power
500 W
Input
90-264 VAC
Output
15 VDC
Output Current
16 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
5 x 3.26 x 1.8 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
L-bracket
Connector
Screw Terminal
Number of Outputs
1
Vout 1
15 VDC
lout 1
16 A
Market
Industrial
Previews
3D
2D
Download CAD models