??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
EPG300-1358-L
Bill of material
EPG300-1358-L
Part Number
EPG300-1358-L
Description
Industrial AC-DC Power Supply, Power 300W, Output 58VDC, 3.45A, Input 90-264 VAC, Convection Cooling, L-bracket, JST
Power
300 W
Input
90-264 VAC
Output
58 VDC
Output Current
3,45 A
Operating Temperature
-40 to 70 °C
Dimensions LxWxH
4.2 x 2.56 x 1.7 Inch
Mounting Type
Chassis Mount
Cooling Type
Convection
Isolation
Isolated
Package
L-bracket
Connector
JST
Number of Outputs
1
Vout 1
58 VDC
lout 1
3,45 A
Market
Industrial
Previews
3D
2D
Download CAD models