??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF06 - Micrometer Head Large Diameter Screw Type
Bill of material
EPF06-151-224
Code
EPF06
Type
Large diameter screw type
The amount of movement in one revolution
0.5 mm
Zero Adjustment
Unadjustable Zero
Ratchet force measurement
With
Electronical Reading
None
Data Output Port
None
Type
Stroke
0~25 mm
Minimum Reading
0.01 mm
Precision
±0.002 mm
Outer diameter of shaft sleeve
φ12 mm
Bushing
Measuring Surface
Flat Surface
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models