??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
EPF04-05 - Micrometer Head Medium Standard Type
Bill of material
EPF04-150-209
Code
Type
Medium Standard
The amount of movement in one revolution
0.5 mm
Zero Adjustment
Unadjustable Zero
Ratchet force measurement
Electronical Reading
None
Data Output Port
None
Type
Stroke
0~25 mm
Minimum Reading
mm
Precision
±0.002 mm
Outer diameter of shaft sleeve
φ10 mm
Bushing
Measuring Surface
Indexing Characteristics
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models